Active and preferred
RoHS Compliant
Lead-free

2EDL05N06PF

600 V half-bridge gate driver IC with integrated bootstrap diode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDL05N06PF
2EDL05N06PF
ea.

Product details

  • Channels
    2
  • Configuration
    Half Bridge
  • Input Vcc
    10 V to 17.5 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Source)
    0.36 A
  • Output Current (Sink)
    0.7 A
  • Product Name
    2EDL05N06PF
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    300 ns
  • Turn On Propagation Delay
    310 ns
  • VBS UVLO (On)
    9.1 V
  • VBS UVLO (Off)
    8.3 V
  • VCC UVLO (On)
    9.1 V
  • VCC UVLO (Off)
    8.3 V
  • Voltage Class
    600 V
OPN
2EDL05N06PFXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ Compact - Optimized 600V half bridge gate driver IC with LS-SOI technology to control MOS-transistors

Features

  • Individual control circuits
  • Undervoltage supply detect. filter
  • All inputs clamped by diodes
  • Off line gate clamping function
  • Asym. undervolt. lockout thresholds
  • Insensitivity of the bridge output
  • Ultra fast bootstrap diode

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }